Blind Cap【100 Pieces Per Package】

Blind Cap

Taiwan KSS Inc. is amongst the world’s top wiring accessories manufacturers.

[Features]
• This black blind cap can be mounted at the touch of a button.
· One-touch mounting is possible using the round holes of the panel for plate thicknesses from 0.8 mm to 3.2 mm (no tools required).
• An abundant selection is available with mounting holes ranging from φ8 to 30 mm.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HP-8-100PACK
HP-10-100PACK
HP-13-100PACK
HP-16-100PACK
HP-19-100PACK
HP-22-100PACK
HP-25-100PACK
HP-30-100PACK
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMounting Hole Diameter
(mm)

100 Pieces Per Package

2 Day(s) or more 7.9 ± 0.36

100 Pieces Per Package

2 Day(s) or more 9.5 ± 0.36

100 Pieces Per Package

2 Day(s) or more 12.7 ± 0.43

100 Pieces Per Package

2 Day(s) or more 15.9 ± 0.43

100 Pieces Per Package

2 Day(s) or more 19 ± 0.52

100 Pieces Per Package

2 Day(s) or more 22.2 ± 0.52

100 Pieces Per Package

2 Day(s) or more 25.3 ± 0.52

100 Pieces Per Package

2 Day(s) or more 30 ± 0.52

Loading...

  1. 1

Basic Information

Material (Main body) 66 nylon (UL94 V-2) Operating Temperature Range(°C) -40 to 85 Color Black
Number with packs(P) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)