Includes an oven-type slit [OSB-13].【100 Pieces Per Package】

Includes an oven-type slit [OSB-13].

Taiwan KSS Inc. is amongst the world’s top wiring accessories manufacturers.

[Features]
• Bushings can be added after passing wires through the panel hole.
· One-touch mounting is possible using the round holes of the panel for plate thicknesses from 0.8 mm to 3.2 mm (no tools required).
• This type has a slit opening that allows bushings to be added after passing wire bundles through the panel hole.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OSB-10-100PACK
OSB-13-100PACK
OSB-16-100PACK
OSB-19-100PACK
OSB-22-100PACK
OSB-26-100PACK
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMounting Hole Diameter
(mm)

100 Pieces Per Package

2 Day(s) or more 9.5

100 Pieces Per Package

2 Day(s) or more 12.7

100 Pieces Per Package

2 Day(s) or more 15.9

100 Pieces Per Package

2 Day(s) or more 19.1

100 Pieces Per Package

2 Day(s) or more 22.2

100 Pieces Per Package

2 Day(s) or more 25.4

Loading...

  1. 1

Basic Information

Material (Main body) 66 nylon (UL94 V-2) Operating Temperature Range(°C) -40 to 85 Color Black
Number with packs(P) 100