• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Toggle Switch [TATG6]【5 Pieces Per Package】

Toggle Switch [TATG6]

Taiwei is a major Taiwanese manufacturer of miniature switches.
ø6 and ø12 are offered in two sizes suitable for control panels.

[Features]
· Toggle switches at a great price.
· ON-OFF operation types come with a name plate.
· Alternate types available

PDF

Japanese Only

 

Part Number
TATG6-NF-DS-5P
TATG6-NF-SS-5P
TATG6-NFN-DD-5P
TATG6-NFN-SD-5P
TATG6-NN-SD-5P
TATG12-NFN-DD-5P
TATG12-NFN-SD-5P
TATG12-NN-SD-5P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMounting Hole Contact (toggle, locker) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
When Current capacity is AC 125 V
(A)
Function Operations

5 Pieces Per Package

2 Day(s) or more φ62-pole single throwUL / CSA12.711.431.585ON-OFF

5 Pieces Per Package

1 Day(s) φ6SPSTUL / CSA12.76.632.155ON-OFF

5 Pieces Per Package

2 Day(s) or more φ62-pole double throwUL / CSA12.711.433.555ON-OFF-ON

5 Pieces Per Package

2 Day(s) or more φ6Single Pole Double ThrowUL / CSA12.76.632.155ON-OFF-ON

5 Pieces Per Package

2 Day(s) or more φ6Single Pole Double ThrowUL / CSA12.76.632.155ON-ON

5 Pieces Per Package

2 Day(s) or more φ122-pole double throw-31.819.556.515ON-OFF-ON

5 Pieces Per Package

2 Day(s) or more φ12Single Pole Double Throw-28.914.454.215ON-OFF-ON

5 Pieces Per Package

2 Day(s) or more φ12Single Pole Double Throw-28.914.454.215ON-ON

Loading...

  1. 1
 

Basic Information

Shape Other Terminal shape Solder terminal Protection function (environmentally resistant) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)