IDE conversion adapter for SATA

IDE conversion adapter for SATA

Converts SATA drive to IDE /PATA.

[Features]
· Can be used to convert SATA drive into IDE/PATA.
· All-in-one unit to convert both signal and power supply.
· Possible to change master / slave with a jumper pin.
· Compatible model: iDE port equipped model.
· Compatible drive: SATA/SATA2 connection hard disks, DVD drives etc.
· Compatible OS: Windows 7 (64biT/32biT)/Vista/XP /2000.
· Size / weight: W100 × D20 × H25 mm / about 16 g.
· Possible to change master / slave with a jumper pin.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TK-AD40IDE

 
Part Number
TK-AD40IDE
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Loading...

  1. 1

Basic Information

Type Serial ATA

Please check the type/dimensions/specifications of the part TK-AD40IDE in the IDE conversion adapter for SATA series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)