CKN clamp【100 Pieces Per Package】

CKN clamp

[Features]
Because of the lock part in the box structure, there is no lateral deviation when binding.
Workability is good for the lock part, which features an original innovative design

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CKN-05
CKN-07
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaximum Banding Cable Diameter
(mm)
Dimension: vertical
(mm)
Dimension: horizontal
(mm)

100 Pieces Per Package

2 Day(s) or more φ5.420.517.5

100 Pieces Per Package

2 Day(s) or more φ 6.217.525.5

Loading...

  1. 1

Basic Information

Material: Main body Nylon 66 Color: main body Gray Mounting Method Pressure-sensitive adhesive tape attachment
Specifications Locking part box structure

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)