Code Keep K【250 Pieces Per Package】

Code Keep K

[Features]
· A metal cable clip with foam insulation. Usable for securing cables quickly without damaging cables.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
K-103G
K-104G
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipDimension: vertical
(mm)
Dimension: horizontal
(mm)
Specifications

250 Pieces Per Package

2 Day(s) or more 1810Band Length: 23mm

250 Pieces Per Package

2 Day(s) or more 23.89.2Band Length: 19 mm

Loading...

  1. 1

Basic Information

Material: Main body Colored steel plate Material: sponge part Foamed Polyethylene Color: main body Gray
Color: sponge part Gray Mounting Method Pressure-sensitive adhesive tape attachment

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)