Cabtire Cable, 2CT

Cabtire Cable, 2CT

The insulation and sheath are both made using natural rubber, lending it excellent flexibility and cold-resistance. Suitable for outdoor use.

[Features]
▪ A cabtire cable with natural rubber (class two) insulation.
• The sheath features exceptional abrasion resistance, making it suitable for outdoor use.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
2CT-2X0.75SQ-1
2CT-2X0.75SQ-2
2CT-2X0.75SQ-3
2CT-2X0.75SQ-4
2CT-2X0.75SQ-5
2CT-2X0.75SQ-6
2CT-2X0.75SQ-7
2CT-2X0.75SQ-8
2CT-2X0.75SQ-9
2CT-2X0.75SQ-10
2CT-2X0.75SQ-11
2CT-2X0.75SQ-12
2CT-2X0.75SQ-13
2CT-2X0.75SQ-14
2CT-2X0.75SQ-15
2CT-2X0.75SQ-16
2CT-2X0.75SQ-17
2CT-2X0.75SQ-18
2CT-2X0.75SQ-19
2CT-2X0.75SQ-20
2CT-2X0.75SQ-21
2CT-2X0.75SQ-22
2CT-2X0.75SQ-23
2CT-2X0.75SQ-24
2CT-2X0.75SQ-25
2CT-2X0.75SQ-26
2CT-2X0.75SQ-27
2CT-2X0.75SQ-28
2CT-2X0.75SQ-29
2CT-2X0.75SQ-30
2CT-2X0.75SQ-31
2CT-2X0.75SQ-32
2CT-2X0.75SQ-33
2CT-2X0.75SQ-34
2CT-2X0.75SQ-35
2CT-2X0.75SQ-36
2CT-2X0.75SQ-37
2CT-2X0.75SQ-38
2CT-2X0.75SQ-39
2CT-2X0.75SQ-40
2CT-2X0.75SQ-41
2CT-2X0.75SQ-42
2CT-2X0.75SQ-43
2CT-2X0.75SQ-44
2CT-2X0.75SQ-45
2CT-2X0.75SQ-46
2CT-2X0.75SQ-47
2CT-2X0.75SQ-48
2CT-2X0.75SQ-49
2CT-2X0.75SQ-50
2CT-2X0.75SQ-51
2CT-2X0.75SQ-52
2CT-2X0.75SQ-53
2CT-2X0.75SQ-54
2CT-2X0.75SQ-55
2CT-2X0.75SQ-56
2CT-2X0.75SQ-57
2CT-2X0.75SQ-58
2CT-2X0.75SQ-59
2CT-2X0.75SQ-60
Part NumberVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Number of strands/diameter of strands
(Number of units/mm)
Conductor outer diameter
(mm)
Sheath standard thickness
(mm)
2 Day(s) or more -10.75210.430/0.181.11.8
2 Day(s) or more -20.75210.430/0.181.11.8
2 Day(s) or more -30.75210.430/0.181.11.8
2 Day(s) or more -40.75210.430/0.181.11.8
2 Day(s) or more -50.75210.430/0.181.11.8
2 Day(s) or more -60.75210.430/0.181.11.8
2 Day(s) or more -70.75210.430/0.181.11.8
2 Day(s) or more -80.75210.430/0.181.11.8
2 Day(s) or more -90.75210.430/0.181.11.8
2 Day(s) or more -100.75210.430/0.181.11.8
2 Day(s) or more -110.75210.430/0.181.11.8
2 Day(s) or more -120.75210.430/0.181.11.8
2 Day(s) or more -130.75210.430/0.181.11.8
2 Day(s) or more -140.75210.430/0.181.11.8
2 Day(s) or more -150.75210.430/0.181.11.8
2 Day(s) or more -160.75210.430/0.181.11.8
2 Day(s) or more -170.75210.430/0.181.11.8
2 Day(s) or more -180.75210.430/0.181.11.8
2 Day(s) or more -190.75210.430/0.181.11.8
2 Day(s) or more -200.75210.430/0.181.11.8
2 Day(s) or more -210.75210.430/0.181.11.8
2 Day(s) or more -220.75210.430/0.181.11.8
2 Day(s) or more -230.75210.430/0.181.11.8
2 Day(s) or more -240.75210.430/0.181.11.8
2 Day(s) or more -250.75210.430/0.181.11.8
2 Day(s) or more -260.75210.430/0.181.11.8
2 Day(s) or more -270.75210.430/0.181.11.8
2 Day(s) or more -280.75210.430/0.181.11.8
2 Day(s) or more -290.75210.430/0.181.11.8
2 Day(s) or more -300.75210.430/0.181.11.8
2 Day(s) or more -310.75210.430/0.181.11.8
2 Day(s) or more -320.75210.430/0.181.11.8
2 Day(s) or more -330.75210.430/0.181.11.8
2 Day(s) or more -340.75210.430/0.181.11.8
2 Day(s) or more -350.75210.430/0.181.11.8
2 Day(s) or more -360.75210.430/0.181.11.8
2 Day(s) or more -370.75210.430/0.181.11.8
2 Day(s) or more -380.75210.430/0.181.11.8
2 Day(s) or more -390.75210.430/0.181.11.8
2 Day(s) or more -400.75210.430/0.181.11.8
2 Day(s) or more -410.75210.430/0.181.11.8
2 Day(s) or more -420.75210.430/0.181.11.8
2 Day(s) or more -430.75210.430/0.181.11.8
2 Day(s) or more -440.75210.430/0.181.11.8
2 Day(s) or more -450.75210.430/0.181.11.8
2 Day(s) or more -460.75210.430/0.181.11.8
2 Day(s) or more -470.75210.430/0.181.11.8
2 Day(s) or more -480.75210.430/0.181.11.8
2 Day(s) or more -490.75210.430/0.181.11.8
2 Day(s) or more -500.75210.430/0.181.11.8
2 Day(s) or more -510.75210.430/0.181.11.8
2 Day(s) or more -520.75210.430/0.181.11.8
2 Day(s) or more -530.75210.430/0.181.11.8
2 Day(s) or more -540.75210.430/0.181.11.8
2 Day(s) or more -550.75210.430/0.181.11.8
2 Day(s) or more -560.75210.430/0.181.11.8
2 Day(s) or more -570.75210.430/0.181.11.8
2 Day(s) or more -580.75210.430/0.181.11.8
2 Day(s) or more -590.75210.430/0.181.11.8
2 Day(s) or more -600.75210.430/0.181.11.8

Loading...

Basic Information

Rated Voltage 600V Shield NA Properties Cold Resistance / Abrasion Resistance
Representative Standard PSE Sheath (outer coating) color Black Grounding Wire NA
Sheath (outer coating) material Natural Rubber Insulation body standard thickness(mm) 1.1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)