Communication Cables, EM - FCT

Communication Cables, EM - FCT

Used for wiring in electronic push button telephones.

[Features]
(1) Environmentally friendly.
· A harmless, and environmentally-friendly jacket material that does not contain any halogens or lead.
(2) Safety.
· No hazardous substances are generated, even when disposing of via incineration or landfill.
(3) Recycling - using resources effectively.
· Easy to sort, and reusable.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EM-FCT-0.4X2P-200
EM-FCT-0.5X2P-200
EM-FCT-0.65X2P-200
Part NumberVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Logarithm Finished outer diameter
(mm)
Conductor number of strands/diameter of strands
(Pieces/mm)
Insulation body outer diameter
(mm)
7 Day(s) or more 100.4240.40.13
7 Day(s) or more 100.524.50.50.15
7 Day(s) or more 100.65250.650.2

Loading...

  1. 1

Basic Information

Overall Length(m) 200 Number Of Cores(Core) 4 Shield NA
Sheath (outer coating) color Gray Grounding Wire NA Sheath (outer coating) material Polyethylene-Based
Insulation body materials Polyethylene-Based Sheath standard thickness(mm) 0.7 Internal conductor outer diameter(mm) See the catalog

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)