Cable for Electronic Push Button Telephones, FCT (FCT-0.4X4P-29)

Cable for Electronic Push Button Telephones, FCT FCT-0.4X4P-29

[Features]
• You can choose the correct type to fit different wiring conditions, including accommodating situations such as distances between equipment, or wall-embedded type wiring.
• The polyethylene insulator provides excellent electrical properties. Suitable for wiring between equipment located at a distance from each other.
· Has excellent crosstalk isolation thanks to its twisted pair configuration.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FCT-0.4X4P-29

 
Part Number
FCT-0.4X4P-29
Part NumberVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Conductor number of strands/diameter of strands
(Pieces/mm)
Insulation body outer diameter
(mm)
Sheath standard thickness
(mm)
2 Day(s) or more -290.4844.50.40.130.7

Loading...

  1. 1

Basic Information

Shield NA Sheath (outer coating) color Gray Grounding Wire NA
Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials Polyethylene-Based Internal conductor outer diameter(mm) See the catalog

Please check the type/dimensions/specifications of the part FCT-0.4X4P-29 in the Cable for Electronic Push Button Telephones, FCT series.

Products like this...

Part Number
FCT-0.4X3P-200
FCT-0.4X4P-1
FCT-0.4X4P-10
FCT-0.4X4P-3
FCT-0.4X4P-30
FCT-0.4X4P-31
Part NumberVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Conductor number of strands/diameter of strands
(Pieces/mm)
Insulation body outer diameter
(mm)
Sheath standard thickness
(mm)
7 Day(s) or more 102000.46340.40.130.7
2 Day(s) or more -10.4844.50.40.130.7
2 Day(s) or more -100.4844.50.40.130.7
2 Day(s) or more -30.4844.50.40.130.7
2 Day(s) or more -300.4844.50.40.130.7
2 Day(s) or more -310.4844.50.40.130.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)