Flat Communication Cable for Indoor Use / Flat Flame Retardant PE Insulated Communication Cable for Indoor Use, TIVF/EM-TIEF

Flat Communication Cable for Indoor Use / Flat Flame Retardant PE Insulated Communication Cable for Indoor Use, TIVF/EM-TIEF

For wiring between telephones or for intercom circuits and alarm devices.

[Features]
• Uses a single core (annealed copper wire) conductor for superior workability.
• The cable consists of halogen-free material and, just like the TIVF, uses a single core (annealed copper wire) conductor for superior workability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EM-TIEF 2CX0.8MM-200
EM-TIEF 2CX0.65MM-200
TIVF 2CX0.8MM-200
TIVF 2CX0.65MM-200
Part NumberVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Finished outer diameter
(mm)
Conductor outer diameter
(mm)
Insulation body thickness
(mm)
Conductor resistance
(Ω/km or less)
7 Day(s) or more 100.82.0x4.00.80.638.8
7 Day(s) or more 100.651.85x3.70.650.656.8
7 Day(s) or more 100.81.9x3.80.80.5538.8
7 Day(s) or more 100.651.7x3.40.650.5356.8

Loading...

  1. 1

Basic Information

Overall Length(m) 200 Number Of Cores(Core) 2 Rated Voltage 600V
Shield NA Grounding Wire NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)