Sponge Sticker【10-100 Pieces Per Package】

Sponge Sticker

[Features]
This is a cable tag with a sticking force that has strong stable performance over a long period of time.
Because there is color (gray) coating on the outer surface, there are no changes in color.
Because the insulation is sponge-shaped on the wire material protection part, there is retention without damage to the wire.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-102G-10
P-102G-100
P-103G-10
P-103G-100
P-104G-10
P-104G-100
P-105G-10
P-105G-100
P-106G-10
P-106G-100
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSVertical Dimension
(mm)
Lateral Dimension
(mm)
Arm Length
(mm)

10 Pieces Per Package

2 Day(s) or more 101019.514.5

100 Pieces Per Package

2 Day(s) or more 101019.514.5

10 Pieces Per Package

2 Day(s) or more 101019.525

100 Pieces Per Package

2 Day(s) or more 101019.525

10 Pieces Per Package

6 Day(s) or more 10102520

100 Pieces Per Package

2 Day(s) or more 10102520

10 Pieces Per Package

2 Day(s) or more 10132528

100 Pieces Per Package

2 Day(s) or more 10132528

10 Pieces Per Package

2 Day(s) or more 10152538

100 Pieces Per Package

2 Day(s) or more 10152538

Loading...

  1. 1

Basic Information

Material Plating Steel Plate Color Gray

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)