Binding band (releasable tie repeat type)【10 Pieces Per Package】

Binding band (releasable tie repeat type)
  • On Sale Till 31/07/2018

Reusable removable binding band.

[Features]
Binding band that features excellent durability and does not deteriorate over the long term.
Because it is a removable, it can be used repeatedly for temporary fixing during wiring work

Part Number

Configured Part Number is shown.

Part Number
ALR-1000EH
ALR-300BH
ALR-560EH
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Tensile Strength
(kg)

10 Pieces Per Package

2 Day(s) or more Fully Compliant299101412.7113.6

10 Pieces Per Package

2 Day(s) or more Fully Compliant853027.913.64

10 Pieces Per Package

2 Day(s) or more Fully Compliant15256812.7113.6

Loading...

  1. 1

Basic Information

Material Nylon 66 Color Black Flame retardant grade (main raw materials) UL94V-2
Special Function/Application Re-bandable (Includes Velcro Tape)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)