EDK AC Outlet W Series

Part Number
AC-W01SB03
AC-W01SW07
AC-W02PB04
AC-W03FB05
AC-W04PB08
AC-W04PB21
AC-W05FB12
AC-W07FB17
Part NumberVolume DiscountDays to ShipRepresentative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Connection terminal shape Main Body Color Insertion opening polarity Mount Other standards
42 Day(s) or more PSE2346-Solder terminalBlackAvailableSnap-In-
52 Day(s) or more PSE2346-Solder terminalWhiteAvailableSnap-In-
52 Day(s) or more PSE / CSA18.534-PC terminalBlackAvailableFasten With ScrewsCSA(C&US)
52 Day(s) or more PSE / UL / CSA173230.6Solder terminalBlackAvailableSnap-In-
52 Day(s) or more PSE / UL / CSA-28-PC terminalBlackAvailableSee the catalog-
52 Day(s) or more PSE / UL / CSA-28-PC terminalBlackNASee the catalog-
52 Day(s) or more PSE / CSA-23-Solder terminalBlackAvailableSee the catalog-
52 Day(s) or more PSE / CSA1626-Solder terminal (small hole diameter)BlackAvailableSnap-InCSA(C&US)

Loading...

  1. 1
 

Basic Information

Type Outlet/socket Shape A-2 Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)