• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Gbit-Compatible LAN Extension Adapter

Gbit-Compatible LAN Extension Adapter

Acro's Gbit-compatible LAN extension adapter RJ45 female-RJ45 female, ivory

Part Number

Configured Part Number is shown.

ALA615

Part Number
ALA615
Part NumberVolume DiscountDays to ShipRoHS
2 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Relay Adapter Category CAT5e Shield None (UTP)
Conforming cable (line type) Single Wire Color Ivory Representative Standard PSE
Connector standard RJ45 Features Gbit support

Please check the type/dimensions/specifications of the part ALA615 in the Gbit-Compatible LAN Extension Adapter series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)