Vinyl Flat Cable (VFF) Insertion Plug 7 A/12 A White/Gray

Vinyl Flat Cable (VFF) Insertion Plug 7 A/12 A White/Gray

[Features]
Rated voltage 125 V - Cable: Uses VFF - 7 A (0.75 sq) and 12 A (1.25 sq) available. Example photograph (2P-075VFFGY-2)
Refer to catalog tab "Technical Information 1" for PSE certificates and specifications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
2P-075VFFGY-2
2P-075VFFGY-3
2P-075VFFWH-2
2P-075VFFWH-3
2P-125VFFGY-2
2P-125VFFGY-3
2P-125VFFWH-2
2P-125VFFWH-3
Part NumberVolume DiscountDays to ShipCable Length
(m)
Color Rated Current
(A)
Cord used
2 Day(s) or more 2Gray7VFF0.75SQ
2 Day(s) or more 3Gray7VFF0.75SQ
2 Day(s) or more 2White7VFF0.75SQ
2 Day(s) or more 3White7VFF0.75SQ
2 Day(s) or more 2Gray12VFF1.25SQ
2 Day(s) or more 3Gray12VFF1.25SQ
2 Day(s) or more 2White12VFF1.25SQ
2 Day(s) or more 3White12VFF1.25SQ

Loading...

  1. 1

Basic Information

Plug shape A-2 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)
Main insulation material PVC

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)