Toggle Switch, MS-500 Series, Non-lock

Part Number

Configured Part Number is shown.

 
Part Number
MS-500B-B
MS-500B-F
MS-500D-B
MS-500D-F
MS-500E-B
MS-500E-F
MS-500E-MF-K
MS-500E-MF-R
MS-500G-B
MS-500I-B
MS-500J-B
MS-500J-F
MS-500J-MF-K
MS-500J-MF-R
MS-500J-MF-Y
Part NumberVolume DiscountDays to ShipContact (toggle, locker) Dimension width
(mm)
Dimension depth
(mm)
Lever Color Switch characteristics
46 Day(s) or more SPDT12.634.5SilverON-(ON)
46 Day(s) or more SPDT7.834.5SilverON-(ON)
46 Day(s) or more SPDT12.634.5SilverON-OFF-(ON)
46 Day(s) or more SPDT7.834.5SilverON-OFF-(ON)
61 Day(s) or more SPDT12.634.5Silver(ON)-OFF-(ON)
46 Day(s) or more SPDT7.834.5Silver(ON)-OFF-(ON)
61 Day(s) or more SPDT7.837.5Black(ON)-OFF-(ON)
61 Day(s) or more SPDT7.837.5Red(ON)-OFF-(ON)
52 Day(s) or more DPDT12.634.5SilverON-(ON)
46 Day(s) or more DPDT12.634.5SilverON-OFF-(ON)
61 Day(s) or more DPDT12.634.5Silver(ON)-OFF-(ON)
61 Day(s) or more DPDT7.834.5Silver(ON)-OFF-(ON)
61 Day(s) or more DPDT7.837.5Black(ON)-OFF-(ON)
61 Day(s) or more DPDT7.837.5Red(ON)-OFF-(ON)
46 Day(s) or more DPDT7.837.5Yellow(ON)-OFF-(ON)

Loading...

  1. 1

Basic Information

Shape Other Mounting Hole φ 6.2 Terminal shape Solder terminal
Dimension vertical(mm) 13 Current Capacity at VAC 125(A) 6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)