Toggle Switch, MS-620 Series

Part Number

Configured Part Number is shown.

 
Part Number
MS-620C
MS-620H
Part NumberVolume DiscountDays to ShipContact (toggle, locker) Dimension width
(mm)
46 Day(s) or more SPST6.0
46 Day(s) or more DPDT10.0

Loading...

  1. 1

Basic Information

Shape Other Mounting Hole φ5 Terminal shape PC terminal
Dimension vertical(mm) 9.0 Dimension depth(mm) 27.6 Switch characteristics ON-OFF-ON
Current Capacity at VDC 30(A) 0.3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)