Toggle Switch, MS-621 Series

Part Number

Configured Part Number is shown.

MS-621C

 
Part Number
MS-621C
Part NumberVolume DiscountDays to Ship
46 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Other Contact (toggle, locker) SPST Terminal shape PC terminal
Dimension vertical(mm) 9.0 Dimension width(mm) 6.0 Dimension depth(mm) 22.8
Switch characteristics ON-OFF-ON Current Capacity at VDC 30(A) 0.3

Please check the type/dimensions/specifications of the part MS-621C in the Toggle Switch, MS-621 Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)