Midget Toggle Switch, MS-184 to 186 Series

Part Number

Configured Part Number is shown.

 
Part Number
MS-184
MS-185
MS-186
Part NumberVolume DiscountDays to ShipContact (toggle, locker) Dimension width
(mm)
Switch characteristics
46 Day(s) or more SPST6.2ON-OFF
46 Day(s) or more SPDT6.2ON-ON
46 Day(s) or more DPDT11.0ON-ON

Loading...

  1. 1

Basic Information

Shape Other Mounting Hole φ6 Terminal shape Solder terminal
Dimension vertical(mm) 11.5 Dimension depth(mm) 32.0 Current Capacity at VAC 125(A) 3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)