Midget Toggle Switch, MS-246 to 248 Series

Part Number

Configured Part Number is shown.

 
Part Number
MS-246-K
MS-246-R
MS-247-K
MS-247-R
MS-248-K
MS-248-R
Part NumberVolume DiscountDays to ShipContact (toggle, locker) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Lever Color Switch characteristics
46 Day(s) or more SPST11.56.235.0BlackON-OFF
46 Day(s) or more SPST11.56.235.0RedON-OFF
66 Day(s) or more SPDT---BlackON-ON
46 Day(s) or more SPDT---RedON-ON
46 Day(s) or more DPDT11.511.035.0BlackON-ON
46 Day(s) or more DPDT11.511.035.0RedON-ON

Loading...

  1. 1

Basic Information

Shape Other Mounting Hole φ6 Terminal shape Solder terminal
Current Capacity at VAC 125(A) 6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)