Mini/Mini Toggle Switch, MS-240 to 245 Series

Part Number

Configured Part Number is shown.

 
Part Number
MS-243
MS-245
Part NumberVolume DiscountDays to ShipContact (toggle, locker) Dimension width
(mm)
Switch characteristics
61 Day(s) or more SPST5.0ON-OFF
61 Day(s) or more DPDT9.0ON-ON

Loading...

  1. 1

Basic Information

Shape Other Mounting Hole φ5 Terminal shape Solder terminal
Dimension vertical(mm) 8.0 Dimension depth(mm) 27.5 Current Capacity at VAC 125(A) 3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)