Push button auto-lock switch DS-680 series

Part Number

Configured Part Number is shown.

DS-680K-S

 
Part Number
DS-680K-S
Part NumberVolume DiscountDays to Ship
46 Day(s) or more

Loading...

  1. 1

Basic Information

Type Non-illumination type push-button Shape Square Contact configuration (pushbutton) SPST
Terminal shape Solder terminal Push button operation Self-locking Current Capacity at VAC 125(A) 15
Current Capacity at VAC 250(A) 10 Switch characteristics OFF-ON

Please check the type/dimensions/specifications of the part DS-680K-S in the Push button auto-lock switch DS-680 series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)