Guard II T-type branching【10 Pieces Per Package】

Guard II T-type branching

Used for T-shaped branch connections. Enables overlapping connections.

[Features]
・Used for T-shaped branch connections.
・Enables overlapping connections.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GAT31
GAT33
GAT41
GAT43
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSColor Number (SFM*, GA* ) Dimension (W)
(mm)
Dimension (H)
(mm)
Dimension (L)
(mm)
Material

10 Pieces Per Package

8 Day(s) or more 10GrayNo. 348.012.5105.0ABS

10 Pieces Per Package

8 Day(s) or more 10Milky WhiteNo. 348.012.5105.0ABS

10 Pieces Per Package

8 Day(s) or more 10GrayNo. 464.014.5134.0ABS

10 Pieces Per Package

8 Day(s) or more 10Milky WhiteNo. 464.014.5134.0ABS

Loading...

  1. 1
 

Basic Information

Application T shaped branched connection

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)