• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Metal F-Molding Accessory External Corner

Metal F-Molding Accessory External Corner

[Features]
· Used for right-angle connections on external bends.
· One-touch installation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MFMD03
MFMD13
MFMD23
Part NumberVolume DiscountDays to ShipRoHSModel (MFM*) Dimension (W)
(mm)
Dimension (H)
(mm)
Dimension (L)
(mm)
Material
4 Day(s) or more 10S Type17.310.835.0Steel Plate
4 Day(s) or more 10A Type26.712.340.0Steel Plate
4 Day(s) or more 10B Type41.820.860.0Steel Plate

Loading...

  1. 1

Basic Information

Color Milky White Application Outer bend, right angle connection

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)