• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Metal F-Molding Accessory Bushing

Metal F-Molding Accessory Bushing

[Features]
・Used to connect the metal F-mall to the box.
· One-touch installation.
・S-type bushing compatible with box A-type knockout.
・Cannot be used with round-type junction boxes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MFMB03
MFMB13
MFMB23
Part NumberVolume DiscountDays to ShipRoHSModel (MFM*) Dimension (W)
(mm)
Dimension (H)
(mm)
Dimension (L)
(mm)
Material
3 Day(s) or more -S Type33.015.335.0Paint coated steel plate
4 Day(s) or more 10A Type33.015.335.0Paint coated steel plate
3 Day(s) or more -B Type52.025.850.0Paint coated steel plate

Loading...

  1. 1
 

Basic Information

Color Milky White Application Connection Area

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)