TKEE/F Flame Resistant Polyethylene Sheath Cable for in-Plant Communication

TKEE/F Flame Resistant Polyethylene Sheath Cable for in-Plant Communication

Environment-friendly in-plant cable (JCS 9075). Eco cable.

[Features]
・[Clean & Green] flame resistant polyethylene sheath cable for in-plant communication.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TKEE/F-0.5MM-10P-100
TKEE/F-0.5MM-20P-100
TKEE/F-0.5MM-30P-100
TKEE/F-0.5MM-50P-100
TKEE/F-0.5MM-100P-100
TKEE/F-0.5MM-200P-100
Part NumberVolume DiscountDays to ShipRoHSNumber Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Other standards Other Properties Insulation body color
Quote 102010P8JCS9075Flame ResistanceSee the catalog
Quote 104020P10JCS9075Flame ResistanceSee the catalog
Quote 106030P11.5JCS9075Flame ResistanceSee the catalog
Quote 1010050P14JCS9075Flame ResistanceSee the catalog
Quote 10200100P19.0JCS9075Flame ResistanceSee the catalog
Quote 10400200P26.0JCS9075Flame ResistanceSee the catalog

Loading...

  1. 1

Basic Information

Specified Length(m) 100 Shield NA Sheath (outer coating) color Black
Grounding Wire NA Sheath (outer coating) material Polyethylene-Based Insulation body materials Polyethylene-Based
Conductor diameter(mm) 0.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)