Intercom Cable IP

Intercom Cable IP

[Features]
• PE insulated cable with PVC sheath for intercom systems in buildings, aircrafts, ships, etc.
• A distinct color for each core facilitates wiring connections

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IP-0.65MM-2-100
IP-0.65MM-4-100
IP-0.65MM-6-100
IP-0.65MM-8-100
IP-0.65MM-10-100
IP-0.65MM-12-100
IP-0.65MM-16-100
IP-0.65MM-20-100
IP-0.65MM-24-100
IP-0.65MM-30-100
Part NumberVolume DiscountDays to ShipRoHSNumber Of Cores
(Core)
Finished outer diameter
(mm)
2 Day(s) or more 1023.4
2 Day(s) or more 1043.8
2 Day(s) or more 1064.3
2 Day(s) or more -84.7
5 Day(s) or more 10105.4
5 Day(s) or more 10125.8
5 Day(s) or more 10166.8
5 Day(s) or more 10207.4
2 Day(s) or more -248.3
6 Day(s) or more 10308.5

Loading...

  1. 1

Basic Information

Overall Length(m) 100 Shield NA Sheath (outer coating) color Gray
Grounding Wire NA Sheath (outer coating) material Vinyl (lead free) Insulation body materials Polyethylene-Based
Internal conductor outer diameter(mm) 0.65 Insulation body thickness(mm) 0.2 Insulation body color See the catalog

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)