FFC-FPC (SMT) (52559) Straight Type

Brand :
MOLEX
Caution
Product Description
[Features]
There are a number of varieties available (0.5 mm pitch, straight type), including Molex Easy-On™ types (easy to insert in FFC/FPC) and BackFlip™ types (excellent cable retention and workability).
| Lead Free |
FFC-FPC (SMT) (52559) Drawings

Note:
• For embossed taping packaging method, refer to pages 0-2
for 52559-**70, and pages 0-3 for 52559-**72.
• For matching FFC/FPC recommended sizes, refer to pages 1-13, TYPE: C.
• For embossed taping packaging method, refer to pages 0-2
for 52559-**70, and pages 0-3 for 52559-**72.
• For matching FFC/FPC recommended sizes, refer to pages 1-13, TYPE: C.
Order Number - Size
| Reference Number | Order Number | Dimension A | Dimension B | Dimension C | Carrier Tape Spoke | Standard Count per Package |
|---|---|---|---|---|---|---|
| 6 | 52559-0672 | 8.7 | 2.5 | 7.9 | 24.0 | 1000 |
| 8 | 52559-0870 | 9.7 | 3.5 | 8.9 | 24.0 | 1000 |
| 9 | 52559-0972 | 10.2 | 4.0 | 9.4 | 24.0 | 1000 |
| 10 | 52559-1072 | 10.7 | 4.5 | 9.9 | 24.0 | 1000 |
| 12 | 52559-1272 | 11.7 | 5.5 | 10.9 | 24.0 | 1000 |
| 13 | 52559-1370 | 12.2 | 6.0 | 11.4 | 24.0 | 1000 |
| 14 | 52559-1472 | 12.7 | 6.5 | 11.9 | 24.0 | 1000 |
| 15 | 52559-1572 | 13.2 | 7.0 | 12.4 | 24.0 | 1000 |
| 16 | 52559-1672 | 13.7 | 7.5 | 12.9 | 24.0 | 1000 |
| 17 | 52559-1772 | 14.2 | 8.0 | 13.4 | 24.0 | 1000 |
| 18 | 52559-1870 | 14.7 | 8.5 | 13.9 | 24.0 | 1000 |
| 20 | 52559-2072 | 15.7 | 9.5 | 14.9 | 24.0 | 1000 |
| 21 | 52559-2172 | 16.2 | 10.0 | 15.4 | 24.0 | 1000 |
| 22 | 52559-2270 | 16.7 | 10.5 | 15.9 | 24.0 | 1000 |
| 23 | 52559-2372 | 17.2 | 11.0 | 16.4 | 24.0 | 1000 |
| 24 | 52559-2472 | 17.7 | 11.5 | 16.9 | 32.0 | 1000 |
| 25 | 52559-2570 | 18.2 | 12.0 | 17.4 | 32.0 | 1000 |
| 26 | 52559-2672 | 18.7 | 12.5 | 17.9 | 32.0 | 1000 |
| 27 | 52559-2772 | 19.2 | 13.0 | 18.4 | 32.0 | 1000 |
| 28 | 52559-2872 | 19.7 | 13.5 | 18.9 | 32.0 | 1000 |
| 30 | 52559-3072 | 20.7 | 14.5 | 19.9 | 32.0 | 1000 |
| 32 | 52559-3272 | 21.7 | 15.5 | 20.9 | 32.0 | 1000 |
| 33 | 52559-3370 | 22.7 | 16.0 | 21.4 | 32.0 | 1000 |
| 36 | 52559-3672 | 23.7 | 17.5 | 22.9 | 44.0 | 1000 |
| 40 | 52559-4072 | 25.7 | 19.5 | 24.9 | 44.0 | 1000 |
Carrier Tape Spoke: Refer to the embossed taping packaging method.