MX150 Housing (19432)

Brand :
MOLEX
Caution
Product Description
Molex Products - Fitting Housing: 19433, Compatible Terminal: 19434.
Features and Specifications (Part Number: 19432-0001)
General
| Category | Crimp Housings |
|---|---|
| Series | 19432 |
| Application | Power, Wire-to-Wire |
| Comments | Mat Seal Color is Yellow, Polarized to Mating Part IP67 rated; ?conforms to UL 1977. NOT suitable for automotive applications with requirements such as USCAR-2, USCAR-25, GMW3191, AK Testing, J2030, Volvo Technology Requirements, and Toyota Connector S |
| Overview | MX150L Industrial Sealed Connector System |
| Product Name | MX150L |
| UPC | 822350191524 |
Physical
| Circuits (maximum) | 4 |
|---|---|
| Circuits Detail | 2 x 2 |
| Color - Resin | Black |
| Flammability | 94V-0 |
| Gender | Receptacle |
| Glow-Wire Capable | No |
| Keying to Mating Part | N/A |
| Lock to Mating Part | Yes |
| Net Weight | 19.598/g |
| Number of Rows | 2 |
| Packaging Type | Bag |
| Panel Mount | No |
| Pitch - Mating Interface | 5.84 mm |
| Polarized to Mating Part | Yes |
| Stackable | No |
| Temperature Range - Operating | -40 °C to +125 °C |
Electrical
Current - Maximum per Contact: 30.0A
Agency Certification
CSA: LR18689
UL: E152602
MX150 Housing (19432) Drawings
Outline drawings - Part Number: 19432-0001