MX150 Housing (34345)

Brand :
MOLEX
Caution
Product Description
Molex Products - Mating housings: 33471/33481/33472/33482/33476/33486).
Features and Specifications (Part Number: 34345-0001)
General
| Category | Accessories |
|---|---|
| Series | 34345 |
| Comments | Meets USCAR 2, Rev. 3 Specification |
| Component Type | Cavity Plug |
| Overview | MX150 Sealed and Unsealed Connector System |
| Product Name | MX150 |
| UPC | 822348340170 |
Physical
| Breakaway | No |
|---|---|
| Circuits (Loaded) | 0 |
| Circuits (maximum) | 0 |
| Color - Resin | Natural |
| Gender | Plug |
| Material - Resin | PBT |
| Net Weight | 0.160/g |
| Packaging Type | Bag |
| Temperature Range - Operating | -40 °C to +125 °C |
Solder Process Data
・Lead-free Process Capability: N/A
MX150 Housing (34345) Drawings
Outline drawing - Part number: 34345-0001