(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3376 155 or +60 14 3069 308 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

SL™ Modular Straight Header (70543)

SL™ Modular Straight Header (70543)

Molex 2.54-mm pitch connector for circuit board-to-wire connections. Available for discrete wires and all types of IDT/FFC cables. 3

Part Number

Configured Part Number is shown.

Part Number
70543-0001
70543-0002
70543-0003
70543-0004
70543-0005
70543-0006
70543-0007
70543-0008
70543-0009
70543-0010
70543-0011
70543-0012
70543-0013
70543-0014
70543-0015
70543-0017
70543-0019
Part NumberVolume DiscountDays to ShipConnector series initials Number Of Cores Representative Standard Mating Partner
2 Day(s) or more Number2UL / CSA70066, 70430, 70400
2 Day(s) or more Number3UL / CSA70066, 70430, 70400
2 Day(s) or more Number4UL / CSA70066, 70430, 70400
2 Day(s) or more Number5UL / CSA70066, 70430, 70400
2 Day(s) or more Number6UL / CSA70066, 70430, 70400
2 Day(s) or more Number7UL / CSA70066, 70430, 70400
2 Day(s) or more Number8UL / CSA70066, 70430, 70400
2 Day(s) or more Number9UL / CSA70066, 70430, 70400
2 Day(s) or more Number10UL / CSA70066, 70430, 70400
2 Day(s) or more Number11UL / CSA70066, 70430, 70400
2 Day(s) or more Number12UL / CSA70066, 70430, 70400
2 Day(s) or more Number13UL / CSA70066, 70430, 70400
2 Day(s) or more Number14UL / CSA70066, 70430, 70400
2 Day(s) or more Number15UL / CSA70066, 70430, 70400
2 Day(s) or more Number16UL / CSA70066, 70430, 70400
2 Day(s) or more Number18UL / CSA70066, 70430, 70400
2 Day(s) or more Number20CSA70066, 70430, 70400

Loading...

  1. 1

Basic Information

Connector Shape Square shape Applicable pin/contact Male (plug) Application For PCB
Allowable Current(A) 3 Allowable Voltage(V) 250 Connection direction Straight
Protection function (environmentally resistant) NA Pitch(mm) 2.54 Number of Columns 1
Mating lock Available Terminal plating Tin Color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)