• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Modular Plug, Jack (43860)

Modular Plug, Jack (43860)

[Features]
As most widely used supplier of right angled modular jacks, Molex offer jacks for all types of application. 1

Part Number

Configured Part Number is shown.

43860-0010

Part Number
43860-0010
Part NumberVolume DiscountDays to ShipConnector series initials Mating Partner
2 Day(s) or more NumberFCC68 plug

Loading...

  1. 1

Basic Information

Connector Shape Square shape Applicable pin/contact Female (socket) Number Of Cores 8
Application For PCB Allowable Current(A) 1.5 Allowable Voltage(V) 150
Connection direction Angle Protection function (environmentally resistant) NA Representative Standard UL / CSA
Pitch(mm) 1.02 Panel Mount Available Terminal plating Tin
Material Heat resistant resin, polycarbonate (resin part) Color Black, colorless Note UL94V-0

Please check the type/dimensions/specifications of the part 43860-0010 in the Modular Plug, Jack (43860) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)