• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

DPCP blind plug【6 Pieces Per Package】

DPCP blind plug

DPCP blind plug

[Features]
· Spare screw and blind plug for DPCP for each series in case of loss.
· Spare screws are sold individually.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DCP-1

 
Part Number
DCP-1
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

6 Pieces Per Package

5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Color specifications/surface treatment White Gray Number with packs(Piece) 6 Material Polycarbonate

Please check the type/dimensions/specifications of the part DCP-1 in the DPCP blind plug series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)