• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

ES series, small, high-efficiency, and standard model

ES series, small, high-efficiency, and standard model

[Features]
· High performance and high reliability.
· Industry's smallest class unit power supply.
· Efficiency up to 90.5% typ = realized an eco level that was not found in the past.
· Case type for 50° C100 % load (both horizontal and vertical mounting).
· Temperature derating margin of +10°C in the vertical position and +20°C in the horizontal position.
· Enhanced option lineup.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ESS100-12
ESS100-24
ESS150-24
Part NumberVolume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Dimension width
(mm)
Dimension depth
(mm)
Operating Temperature Range Other standards
2 Day(s) or more 100DC12V8.533146.5-10 to 71°CEN60950-1, IEC61000-3-2 compliant
2 Day(s) or more 100DC24V4.533146.5-10 to 71°CEN60950-1, IEC61000-3-2 compliant
2 Day(s) or more 150DC24V6.537.5164.5-10 to 71°CEN60950-1, IEC61000-3-2 compliant

Loading...

  1. 1

Basic Information

Shape With Cover Single/multi Single Input Voltage AC-dedicated
Input/output terminal shape Screw Representative Standard CE / UL / CSA Dimension height(mm) 81.5
Input voltage range AC85-264V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)