Terminal block for large-capacity series branch

Terminal block for large-capacity series branch

[Features]
· TQB series consists of high capacity type terminal blocks, offering diverse models for different applications, such as for branches, breakers, relays, etc.
· Particularly for branches, this product supports a wide range of branch numbers and diverse branch wiring, reducing work man-hours for branch wiring by approximately 1/6 and the installation area by approximately 15%, compared with the conventional copper bar.
· Particularly when using the combination type, a large amount of space is saved because there is no side base.
· All models have a rated setting that takes into account the use of heat-resistant wires.

PDF

Part Number

Configured Part Number is shown.

Part Number
TQB60D03B
TQB60D03C
TQB100D03C
TQB100D03D
TQB100D03E
TQB200D03D
TQB200D03E
TQB200D03F
TQB200D03G
TQB400D03D
TQB400D03E
TQB400D03F
TQB400D03G
Part NumberVolume DiscountDays to ShipScrew Size Rated current (JIS)
(A)
Rated current (UL)
(A)
Pitch Between Terminals
(mm)
Screw Specifications Secondary side terminal screw
31 Day(s) or more M6908550With Circular WasherM4 x 5
2 Day(s) or more M6908550With Circular WasherM5×3/M4×2
31 Day(s) or more M817513060StudM5 x 7
31 Day(s) or more M817513060StudM6 x 2 / M5 x 3
31 Day(s) or more M817513060StudM4 x 7
31 Day(s) or more M10250(310)23077.5StudM6 x 4 / M5 x 3
31 Day(s) or more M10250(310)23077.5StudM6 x 2/M5 x 3/M4 x 3
31 Day(s) or more M10250(310)23077.5StudM5 x 3 / M4 x 6
31 Day(s) or more M10250(310)23077.5StudM5 x 7
31 Day(s) or more M12440380112StudM10 x 2/M8 x 1/M6 x 2
31 Day(s) or more M12440380112StudM8x3, M6x2
31 Day(s) or more M12440380112StudM6 x 7
31 Day(s) or more M12440380112StudM6 x 2 / M5 x 7

Loading...

  1. 1

Basic Information

Wiring Method Screw Parts/Completed products Assembled product Number of Poles(Pole) 3
Number of input/outputs 1-to-N Cover (accessory) NA Nameplate (included) Available
Passage Fail Color Black Specifications For branch

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)