Temperature regulation solder tip (HS-36 replaceable part)

Temperature regulation solder tip (HS-36 replaceable part)

Replacement parts for the HS-36 precision electric soldering iron with temperature adjustment function. Suitable for use with lead free solder. An anti-static countermeasure product. Rated Voltage: AC100V, Power Consumption: 50W, Standard Bit: HS-290

[Features]
· A precision soldering iron with a robust temperature management function. Suitable for use with lead free solder.
· Features a temperature fixing system in which the temperature is fixed using a settings key which backs up the temperature management function.
· Equipped with an auto power off function (after 99 minutes of non-operation)
· 12 types of bit are available for different types of soldering work.
· The connector is now available in both new and old types.
· Please check that the shape of the soldering iron connector pin is suitable for the task at hand.
· The HS-36 heater is replaced with the soldering iron set as a whole.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HS-290

 
Part Number
HS-290
Part NumberVolume DiscountDays to Ship
2 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications Bit (tip part of soldering iron) Applicable Model HS-36 Shape B Type
Tip specifications(mm) φ 0.6

Please check the type/dimensions/specifications of the part HS-290 in the Temperature regulation solder tip (HS-36 replaceable part) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)