• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Tees Accessory for Cable Protector Molding (Thin Model)

Tees Accessory for Cable Protector Molding (Thin Model)

This is a tee for use with cable protector molding (thin model) products.

[Features]
· Is lower overall than conventional models, so that hand trucks and trolleys can pass through more smoothly.
· Equipped with a base; the cover is just placed over the lid for the cable protector (not the end).
· Easy to position.
· A nail hole is provided in the base, and the rack can be nailed on (not the end).
· Adhesive tape is attached to the end so it can simply be adhered to the cable protector.
· Knock-outs are provided on both sides of the center on the end.
· A selection of colors is available to match the cable protector molding (thin model) varieties.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OPLT-4G
OPLT-4J
OPLT-4LB
OPLT-5G
OPLT-5J
OPLT-5LB
OPLT-7G
OPLT-7J
OPLT-7LB
OPLT-8G
OPLT-8J
OPLT-8LB
Part NumberVolume DiscountDays to ShipStandard Size Color Dimensions
(mm)
3 Day(s) or more OP4L typeGray45.4(B)x9.7(H)x83(L)
3 Day(s) or more OP4L typeBeige45.4(B)x9.7(H)x83(L)
3 Day(s) or more OP4L typeLight brown45.4(B)x9.7(H)x83(L)
3 Day(s) or more OP5L typeGray55.4(B)x11.7(H)x98(L)
3 Day(s) or more OP5L typeBeige55.4(B)x11.7(H)x98(L)
3 Day(s) or more OP5L typeLight brown55.4(B)x11.7(H)x98(L)
3 Day(s) or more OP7L typeGray75(B)x13.2(H)x126(L)
3 Day(s) or more OP7L typeBeige75(B)x13.2(H)x126(L)
3 Day(s) or more OP7L typeLight brown75(B)x13.2(H)x126(L)
3 Day(s) or more OP8L typeGray85(B)x14.2(H)x143(L)
3 Day(s) or more OP8L typeBeige85(B)x14.2(H)x143(L)
3 Day(s) or more OP8L typeLight brown85(B)x14.2(H)x143(L)

Loading...

  1. 1

Basic Information

Product name WAGONMORU (thin) accessory Type Tee

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)