Bending Accessory for Cable Protector Molding (Thin Model)

Bending Accessory for Cable Protector Molding (Thin Model)

Bending accessory for use with cable protector molding (thin model) products.

[Features]
· The overall height is lower in comparison to conventional types, enabling hand trucks and trolleys to pass through more smoothly.
· Equipped with a base; the cover is simply placed over the lid for the cable protector (not the end).
· Easy to position.
· A nail hole is provided in the base and the rack can be nailed on (not the end).
· Adhesive tape is attached to the end so it can simply be adhered to the cable protector.
· Knockouts are provided on both sides of the center on the end.
· A selection of colors is available to match the cable protector molding (thin model) varieties.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OPLM-4G
OPLM-4J
OPLM-4LB
OPLM-5G
OPLM-5J
OPLM-5LB
OPLM-7G
OPLM-7J
OPLM-7LB
OPLM-8G
OPLM-8J
OPLM-8LB
Part NumberVolume DiscountDays to ShipStandard Size Color Dimensions
(mm)
3 Day(s) or more OP4L typeGray45.4(B)x9.7(H)x64.2(L)
3 Day(s) or more OP4L typeBeige45.4(B)x9.7(H)x64.2(L)
3 Day(s) or more OP4L typeLight brown45.4(B)x9.7(H)x64.2(L)
3 Day(s) or more OP5L typeGray55.4(B)x11.7(H)x76.7(L)
3 Day(s) or more OP5L typeBeige55.4(B)x11.7(H)x76.7(L)
3 Day(s) or more OP5L typeLight brown55.4(B)x11.7(H)x76.7(L)
3 Day(s) or more OP7L typeGray75(B)x13.2(H)x100.5(L)
3 Day(s) or more OP7L typeBeige75(B)x13.2(H)x100.5(L)
3 Day(s) or more OP7L typeLight brown75(B)x13.2(H)x100.5(L)
3 Day(s) or more OP8L typeGray85(B)x14.2(H)x114(L)
3 Day(s) or more OP8L typeBeige85(B)x14.2(H)x114(L)
3 Day(s) or more OP8L typeLight brown85(B)x14.2(H)x114(L)

Loading...

  1. 1

Basic Information

Product name WAGONMORU (thin) accessory Type Curved

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)