· Cutter for Cable Protector

· Cutter for Cable Protector

[Features]
· Right-angled and 45°.
· A cable protector that can easily be cut ratchet style.
· One-touch opening using one hand.
▪ 45° diagonal cutting can also be easily and accurately performed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MC-OP

Part Number
MC-OP
Part NumberVolume DiscountDays to ShipNote
4 Day(s) or more Total length: 317 mm, stainless steel blade (sold separately)

Loading...

  1. 1
 

Basic Information

Product name WAGONMORU cutter Use/application WAGONMORU OP-3 type to OP-10 type

Please check the type/dimensions/specifications of the part MC-OP in the · Cutter for Cable Protector series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)