• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Cutter for Cable Protector Molding (replacement blades)

Cutter for Cable Protector Molding (replacement blades)

These are replacement blades for cable protector molding cutters.

[Features]
·Available in right angled and 45° diagonal versions.
·These blades cut in a quick and easy ratchet style.
· A cable protector that can easily be cut ratchet style.
· One-touch opening using one hand.
· 45° diagonal cutting can also be easily and accurately performed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MC-OPH

 
Part Number
MC-OPH
Part NumberVolume DiscountDays to ShipNote
4 Day(s) or more Stainless Steel

Loading...

  1. 1

Basic Information

Product name WAGONMORU cutter Use/application Replacement Blade

Please check the type/dimensions/specifications of the part MC-OPH in the Cutter for Cable Protector Molding (replacement blades) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)