Wagon guide accessories tees

Wagon guide accessories tees

This is a tee for use with cable protector molding.

[Features]
· Equipped with a base; the cover is just placed over the lid for the cable protector (not the end with an end taper).
· Easy to position.
· A nail hole is provided in the base and the rack can be nailed on (not the end).
· A wide variety of colors is available to match to the cable protector.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
OPT-4G
OPT-4J
OPT-4LB
OPT-4M
OPT-5G
OPT-5J
OPT-5LB
OPT-5M
OPT-7G
OPT-7J
OPT-7LB
OPT-7M
OPT-8G
OPT-8J
OPT-8LB
OPT-8M
OPT-10G
OPT-10J
OPT-10LB
OPT-10M
OPT-12G
OPT-12J
OPT-12LB
OPT-12M
Part NumberVolume DiscountDays to ShipStandard Size Color Dimensions
(mm)
3 Day(s) or more OP4 typeGray88(L1)x69.2(L2)x12.7(H)
3 Day(s) or more OP4 typeBeige88(L1)x69.2(L2)x12.7(H)
3 Day(s) or more OP4 typeLight brown88(L1)x69.2(L2)x12.7(H)
3 Day(s) or more OP4 typeMilky White88(L1)x69.2(L2)x12.7(H)
3 Day(s) or more OP5 typeGray111(L1)x85.5(L2)x13.6(H)
Quote OP5 typeBeige111(L1)x85.5(L2)x13.6(H)
3 Day(s) or more OP5 typeLight brown111(L1)x85.5(L2)x13.6(H)
3 Day(s) or more OP5 typeMilky White111(L1)x85.5(L2)x13.6(H)
3 Day(s) or more OP7 typeGray126(L1)x102.5(L2)x15.2(H)
3 Day(s) or more OP7 typeBeige126(L1)x102.5(L2)x15.2(H)
3 Day(s) or more OP7 typeLight brown126(L1)x102.5(L2)x15.2(H)
3 Day(s) or more OP7 typeMilky White126(L1)x102.5(L2)x15.2(H)
4 Day(s) or more OP8 typeGray143(L1)x115(L2)x17.2(H)
3 Day(s) or more OP8 typeBeige143(L1)x115(L2)x17.2(H)
3 Day(s) or more OP8 typeLight brown143(L1)x115(L2)x17.2(H)
3 Day(s) or more OP8 typeMilky White143(L1)x115(L2)x17.2(H)
3 Day(s) or more OP10 typeGray170(L1)x137.8(L2)x22(H)
Quote OP10 typeBeige170(L1)x137.8(L2)x22(H)
3 Day(s) or more OP10 typeLight brown170(L1)x137.8(L2)x22(H)
3 Day(s) or more OP10 typeMilky White170(L1)x137.8(L2)x22(H)
3 Day(s) or more OP12 typeGray203(L1)x125(L2)x25.7(H)
3 Day(s) or more OP12 typeBeige203(L1)x125(L2)x25.7(H)
3 Day(s) or more OP12 typeLight brown203(L1)x125(L2)x25.7(H)
3 Day(s) or more OP12 typeMilky White203(L1)x125(L2)x25.7(H)

Loading...

  1. 1
 

Basic Information

Product name Tee

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)