Force Gauge (FGJN Series)

Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Digital force gauge (FGJN series) compatible with simple tests.
[Features]
- Can be used for long periods of time thanks to the use of nickel metal hydride batteries.
・Rated capacity 20.00N (2.000kg) to 500.0N (50.00kg).
・Adopts a reverse type that allows the displayed numerical value and display unit to be displayed upside down with one touch.
・One-touch switching between units of N and kg (g) is possible.
・Possible to measure peak values (peak hold) on both the plus side and minus side.
・High-speed peak measurement of 1000 times/second.
・The number of measurements (display cycle) can be selected from a maximum of 20 times/second.
・Improved measurement accuracy.
[Applications]
・Used for measuring pressing force, tensile force, peeling force, etc.