PS6R Type Switching Power Supply Body

Caution
Product Description
A new type that reduces the burden of securing installation space with high output. It achieves a high efficiency of 93%, contributing to a reduction in running costs.
[Features]
· The rated input voltage is AC100 to 240V (input voltage range: AC85 to 264V / DC110 to 350V).
· The terminal part has its own SS (Save and Safety) terminal.
· Captive screw type; there is no need to worry about losing screws, speeding up round terminal connection.
· A finger protection structure where fingers do not touch the terminals, preventing electric shock.
· In addition to DIN rail mounting, it can be mounted directly to two types of panel.
· CE marking compatible product (LVD, EMOD).
· UL (UL508), c-UL (CSA C22.2 No.107.1, TÜ V SÜD (EN60950-1, EN50178) certified product.
· Compatible with EN61204-3 (EMCstandard Class B DC power supply device.)