Soft Leather Cover for iPad 2012 (Stand, Rotating 360 Degrees)

Soft Leather Cover for iPad 2012 (Stand, Rotating 360 Degrees)

[Features]
· Allows you to rotate and use vertically and horizontally.· Soft leather cover which can be attached vertically or horizontally, can be rotated 360 degrees with the iPad attached.

Part Number

Configured Part Number is shown.

TB-A12360BK

Part Number
TB-A12360BK
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Basic Information

Color Black Material Main body: polycarbonate/synthetic leather, film: surface/PET, joint surface: silicon Film type Self-adhesive

Please check the type/dimensions/specifications of the part TB-A12360BK in the Soft Leather Cover for iPad 2012 (Stand, Rotating 360 Degrees) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)