Soft Leather Cover for iPad mini (Adjustable in 4 Angles)

Soft Leather Cover for iPad mini (Adjustable in 4 Angles)

[Features]
· Can be rotated to 4 angles depending on the operating scene.
· Soft leather cover and full size LCD protecting film set for iPadmini with a flap for covering the LCD screen.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TB-A12SPLF2BK
TB-A12SPLF2DR
TB-A12SPLF2WH
Part NumberVolume DiscountDays to ShipColor Set Content
7 Day(s) or more BlackCase Main Body, Liquid Crystal Protective Film
8 Day(s) or more OrangeCase Main Body, Liquid Crystal Protective Film
4 Day(s) or more WhiteCase Main Body, Liquid Crystal Protective Film

Loading...

  1. 1

Basic Information

Product Type With stand function Compatible Model iPad mini Material Case: Polycarbonate / Synthetic Leather
Film Material Surface: PET, Connecting Surface: Silicone

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)