Film for iPad mini (Part Numbers)

Film for iPad mini

A bubble free airless type. Protects iPad mini LCD screens from getting dirty or scratched. Also provides a smooth and pleasant-to-touch feel during use.

[Features]
· LCD protective film that can be selected by use.
· Both are cut perfectly for the supported model, self-absorption type that does not use glue and can be repositioned.
· Brings more clarity to the image, AR treatment checks flickering.
· Hard type for more efficient protection of LCD screens.
· Sticks neatly without any "air bubbles." "Airless specification*" using a special process.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TB-A12SFLA
TB-A12SFLAG
TB-A12SFLBLG
TB-A12SFLFA
TB-A12SFLFAG
TB-A12SFLPA
TB-A12SFLPAG
Part NumberVolume DiscountDays to ShipProduct Type Film Material Set Content
4 Day(s) or more Reflection Proof / AirlessConnecting Surface: Silicone Film, Exterior: PETLiquid Crystal Protective Film (Airless / Non-Reflective Specification), Dust Removal Seal, Cleaning Cloth, Spatula
4 Day(s) or more High-Gloss, AirlessConnecting Surface: Silicone Film, Exterior: PETLiquid Crystal Protective Film (Airless Glossy Specification), Dust Removal Seal, Cleaning Cloth, Spatula
4 Day(s) or more Blue Light Cut / Fingerprint-Proof / GlossyConnecting Surface: Silicone Film, Exterior: PETLiquid Crystal Protective Film (Blue Light Cutting Glossy Specification), Dust Removal Seal, Cleaning Cloth, Spatula
6 Day(s) or more Fingerprint Proof / Reflection Proof / AirlessConnecting Surface: Silicone Film, Exterior: PETLiquid Crystal Protective Film (Airless / Fingerprint-Resistant / Non-Reflective Specification), Dust Removal Seal, Cleaning Cloth, Spatula
6 Day(s) or more Fingerprint Proof / High Gloss / AirlessConnecting Surface: Silicone Film, Exterior: PETLiquid Crystal Protective Film (Airless / Fingerprint-Resistant Glossy Specification), Dust Removal Seal, Cleaning Cloth, Spatula
4 Day(s) or more Shock Absorbing / Reflection ProofAdhesive surface: silicon, outer: PETLiquid Crystal Protective Film (Shockproof / Airless / Fingerprint-Resistant / Flicker-Free Specification), Dust Removal Seal, Cleaning Cloth, Spatula
4 Day(s) or more Shock Absorbing / GlossyAdhesive surface: silicon, outer: PETLiquid Crystal Protective Film (Shockproof / Airless / Fingerprint-Resistant / Flicker-Free Specification), Dust Removal Seal, Cleaning Cloth, Spatula

Loading...

  1. 1

Basic Information

Compatible Model iPad mini

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)