Beauty Strap for Smartphones (No Drop Prevention Clip)

Beauty Strap for Smartphones (No Drop Prevention Clip)

With a cord reel that extends however long you need it. The strap has a clip to help prevent you from dropping your smartphones.

[Features]
· You can make calls, send mails and use payment methods from your phone without taking it off from around your neck.
· Clip fits to the pocket of your clothing etc. to stop it from falling.
· The cord extends to a maximum of 70 cm.
· Equipped with a lock function to prevent unexpected extension of the cord reel.
· The lining has a soft touch like suede.
· The cord extends to a maximum of 70 cm.
· Removable from the strap.
· With joint parts.
· Wear it at the length that suits you.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MPA-ST01BK
MPA-ST01BU
Part NumberVolume DiscountDays to ShipColor Size Material/material Length of strap main body
(mm)
2 Day(s) or more Black575Front: PU synthetic leather, reverse-side: polyester450
4 Day(s) or more Blue575Front: PU synthetic leather, reverse-side: polyester450

Loading...

  1. 1

Basic Information

Product Type Type with fall prevention clip

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)