General-Purpose Water-Proof Case for Tablet PC

General-Purpose Water-Proof Case for Tablet PC

Allows use of tablet PCs around water. Meets IPX5 JIS protection grade standards. Water-proof case for tablet PC.

[Features]
· Water-proof type which can be used where it can be exposed to water such as kitchens or outdoors.
· Features a triple zip system and a roll-up lid to help prevent water from getting in.
· Meets IPX5 JIS protection grade standards.
· Dual high-frequency welder machine finished tough case.
· You can operate your tablet PC while it is in the case.
· Allows placing horizontally or vertically.
· There is a camera window on the back of the case.
· With a stand that can be adjusted one movement to any angle you want.
· Convenient to carry with a removable strap.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TB-01WPSBK
TB-02WPSBK
Part NumberVolume DiscountDays to ShipExternal dimensions (width)
(mm)
External dimensions (height)
(mm)
Note
4 Day(s) or more 177266Supported models: tablet PCs up to 7.0 inches (refer to the catalog for the details of the accessories)
5 Day(s) or more 232333Supported models: Tablet PCs up to 10.1 inches For accessories, see the catalog

Loading...

  1. 1

Basic Information

Color Black Material Surface: TPU, lining: TPU, core material: cardboard External dimensions (depth)(mm) 20

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)