• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

Tablet PC Cleaning Cloth

Tablet PC Cleaning Cloth

[Features]
· Micro fibers employed make cleaning oil smudges easy, just the size of an iPad screen.
· Removes oil smudges from the touch panel or protective film.
· Uses extremely fine "Belima®X" microfiber material.
· Fits perfectly to clean edges also, and traps all dust.
· Hydrophilic nylon and polyester mixed material wipes water and oil marks clean.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-KCT1523BU
P-KCT1523GY
P-KCT1523PN
Part NumberVolume DiscountDays to ShipColor
6 Day(s) or more Blue
6 Day(s) or more Gray
6 Day(s) or more Pink

Loading...

  1. 1

Basic Information

Material Polyester 80%, nylon 20% External dimensions (width)(mm) 150 External dimensions (height)(mm) 230

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)