Tripod Stand for Tablet PC

Tripod Stand for Tablet PC

Tripod stand allowing flexible mounting of tablet PC in a horizontal or vertical position.

[Features]
· Foldable compact type stand enabling slim storage.
· Tripod stand allowing flexible mounting of tablet PC in a horizontal or vertical position.
· Installation angle can be adjusted to 3 different angles.
· Can be used with case attached.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TB-DS006BK

 
Part Number
TB-DS006BK
Part NumberVolume DiscountDays to ShipNote
2 Day(s) or more Supported devices: display sizes 7–10-inch tablets

Loading...

  1. 1

Basic Information

Color Black Material ABS, TPE, polyethylene External dimensions (width)(mm) 30
External dimensions (height)(mm) 15.5 External dimensions (depth)(mm) 178

Please check the type/dimensions/specifications of the part TB-DS006BK in the Tripod Stand for Tablet PC series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)